QUICK-RELEASE COUPLINGS SPF

Picture of SPF
SPF

Connection of all types of refrigeration circuits.

Non-spill flat face design

The SPF eliminates fluid losses and thereby guarantees circuit cleanliness, performance of the installation and lowest operating costs.

A new design of couplings

Connections and disconnections can be carried out with a pressure differential of 35 bar between upstream and downstream.

Long term leak tightness

The SPF couplings are designed for special applications.

  • The double sealing barriers give a high level of leak tightness, in connected or disconnected position.
  • In addition, in connected position, the leak tight dust caps can be screwed together to give a completely clean seal.
Picture of Anti hose twist design
Anti hose twist design

Easy to use

The SPF is quick, reliable and easy to use. The short helix screw lock gives a perfectly safe coupling.

A variety of different seals

The different seals are carefully chosen for each application according to type of refrigeration fluid or according to mixture of refrigeration fluid / compressor oil.

All end connection options

Connection without intermediary adaptors to give a reduced averall lenght and full control of all sealing zones. Let us know your exact connection profile.
We will manufacture the connection profile which meets the requirements of your application.

http://www.staubli.com