Content
QUICK-RELEASE COUPLINGS SPF

- SPF
Connection of all types of refrigeration circuits.
Non-spill flat face design
The SPF eliminates fluid losses and thereby guarantees circuit cleanliness, performance of the installation and lowest operating costs.
A new design of couplings
Connections and disconnections can be carried out with a pressure differential of 35 bar between upstream and downstream.
Long term leak tightness
The SPF couplings are designed for special applications.
- The double sealing barriers give a high level of leak tightness, in connected or disconnected position.
- In addition, in connected position, the leak tight dust caps can be screwed together to give a completely clean seal.

- Anti hose twist design
Easy to use
The SPF is quick, reliable and easy to use. The short helix screw lock gives a perfectly safe coupling.
A variety of different seals
The different seals are carefully chosen for each application according to type of refrigeration fluid or according to mixture of refrigeration fluid / compressor oil.
All end connection options
Connection without intermediary adaptors to give a reduced averall lenght and full control of all sealing zones. Let us know your exact connection profile.
We will manufacture the connection profile which meets the requirements of your application.