Stäubli

Stäubli

Technical characteristics

Type

HPX 08

HPX 12

HPX 20

HPX 25

HPX 33

Flow path (mm)

8

12

20

25

33

Max. working pressure (bar)
turned-off pressure connection

500

500

500

500

350

Working temperature (°C)
without protective caps
with Fluorocarbon seals

-10° to 150°

-10° to 150°

-10° to 150°

-10° to 150°

-10° to 150°

Ambient temperature (°C)
for use with protective dust cap
- in Chloropren (HPX 08 to HPX 25)
- in light alloy (HPX 33)

-10° to +90°

-10° to +90°

-10° to +90°

-10° to +90°

-10° to +150°

Shut-off

double

double

double

double

double

Other pressure and temperatures : consult us

Construction

  • Most parts are stainless stell     
  • Protective dust caps :
    • from HPX 08 to HPX 25 :
      caps in Chloropren (CR)
      caps in light alloy on request
    • HPX 33 : caps in light alloy

Seals

  • Fluorocarbon (FPM)
  • Nitrile (NBR) on request
  • Ethylene-Propylene (EPDM) on request