Stäubli

Stäubli

QUICK-RELEASE COULINGS HPX

Picture of a HPX
HPX

High pressure hydraulic circuits.
Designed to meet the severe conditions of mobile and industrial applications :

  • steel industry
  • road making and building equipment
  • aeronautic
  • military
  • automotive
  • mechanical construction

Non spill, flush face design

The HPX prevents the introduction of air into the hydraulic circuits while assuring no pollution of the working area.

Safe claw locking mechanism

Prevents accidental disconnection due to vibration or mechanical forces.

Easy connection

The pre-guiding system of the plug into the socket eases the connection.

Protective seals

A sealing barrier protects the main seal from dirt. Socket and plug are supplied with dust caps.

Minimum pressure drop

The coupling design provides maximum flow without turbulence.

Convenient screw-to-connect locking mechanism

Robust thread with a quick start. Special anti-jamming surface coating. Locking sleeve with both threaded (M8) and plain holes for tommy-bar (6,5 dia). HPX 20 and HPX 25 plugs may be ordered with integrated handwheel.