Stäubli

Stäubli

QUICK-RELEASE COUPLINGS SCB

Picture of a SCB
SCB

All industry.

 

Stainless steel construction

Socket and plug in AISI 316L

 

Non spill, flat faced design

The flat face design avoids any introduction of air or pollutants into the circuit.
SCB are specifically designed for safe and clean connection and disconnection operations without spillage.

Modular range

Stäubli offers a modular range SCB 04, SCB 08, SCB 12, SCB 20 in all stainless steel, Seals in Nitrile (NBR), Fluorocarbon (FPM) or Ethylene-propylene (EPDM).

Important features

Safe closing of circuits at each disconnection on all fluids; optimum flow without interruption of fluid path. 3 versions: automatic lock, automatic engaged safety lock or screw lock.