QUICK-RELEASE COUPLINGS SBA

Picture of a SBA
SBA

Hydraulic oil circuit.
Connection of hydraulic components on static or dynamic test benches.
Connection of pumps, cylinders and valves.
For circuits subjected to vibration or pressure, use the SBA coupling with VR screw-down locking.

 

Non spill

No air bubbles are introduced into the hydraulic line at time of connection or disconnection, ensuring smooth operation of hydraulic cylinders. No spillage will arise despite frequent connection and disconnection.

 

Automatic system

Automatic one-handed operation.

Minimum pressure drop

The system is designed to allow a direct and smooth flow of fluid. Thus, pressure drop are negligible.

Protected and solid locking system

Ball-locking are protected from outside dirt or contamination.

Protected sealing components

All sealing surfaces are shielded from external damage.

http://www.staubli.com