Stäubli

Stäubli

Technical characteristics

Type

NGV 1 type 2 - 3 nozzles

Internal diameter (mm)

7,5

Service pressure (bar)*
 blue
 yellow


200
250

Flow area (mm2)

44

Service temperature (°C)

-40° to +85°

Flow rate Air (test value) (Nm3/h)
Flow rate Natural gas (calculed value) (Nm3/h)

5000
6500

Construction

  • Stainless steel