Content
NOZZLE CMV 08 - NGV 1 Type 2-3 Nozzles

- Nozzle CMV
Designed fir time fill (or fast fill), public or private use.
Specially recommended for fleet applications (refuelling of heavy or light duty vehicles).
High flow capability.
Long life
Double alignment guiding system ensures long life.
Great for fleets who already have a three way valve installed.
Keying system
prevents higher pressure nozzle from connecting onto lower pressure nozzle from connecting onto lower pressure receptacle.
Automatic
Automatic one-hand operation, push to connect.
Ball locking for reliability
Available from stock in 2 different pressures.
Color coded
sleeve visually identifies service pressure.
Insulated coating protects hand fromm cold metal.
Cycle tested to withstand more than 100 000 connections.
Check valve
prevents flow of gas when nozzle is disconnected.