Content
NOZZLE GMV 09 - NGV Type 1 Nozzle

- Nozzle GMV 09
High flow type 1 nozzle, for all types of compressed NGV's.
Self serve applications.
For quick refuelling of heavy duty vehicles as well as light duty vehicles from one dispenser (bus refuelling within 3 minutes*) in conjonction with Stäubli high flow NGV 1 receptacle (GMV 09).
Stäubli new high flow designed
- Fast refuelling.
- Designed to refill high volume tanks (busses, heavy duty trucks).
Complies with NGV 1 standard
Can be use with any type of vehicles (heavy or compact) equipped with a NGV 1 receptacle.
Protected operating trigger
- Excellent resistance against shock, contamination or corrosion.
- Protected against dust.
Ergonomic design
Light weight : 1,640 kg
User friendly operation
Easy handling.
Smooth opening of the filling line
- Compact.
- Convenient low effort operation.
Integrated 3-way valve, with auto vent
Pressure automatically vented for safe disconnection.
Venting to recovery storage
No gas released into the air.
Color coded for service pressure
Instant identification :
- blue : 200 bar
- yellow : 250 bar
Mechanical interlock for proper service pressure connection
No misconnection.
Safety lock provides convenient operation.
Safety
No possible disconnection if the pressure in the venting hose is higher than 1 bar.
* When using high flow nozzle and receptacle GMV 09 Stäubli
(260 gallons (1000 l) at 3000 psi (200 bars))

