Content
Technical characteristics
Type | GMV 08/C | GMV 09 |
Internal diameter (mm) | 6 | 9 |
Working pressure (bar)* | 200 | 200 |
Flow area (mm2) | 28 | 63 |
Service temperature (°C) | -40° to +120° | -40° to +85° |
Flow rate air (test value) (Nm3/h) | 4000 | 5000 |
Construction
- Stainless steel