Stäubli

Stäubli

CHECK VALVE - GMV 08 AND GMV 09

Picture of Ceck valve GMV
Check valve GMV

Designed to prevent flow of gas in one direction.
Provides redundant leak protection at the fueling point.
Prevents station blow-back.
Offers additional protection in a vehicle crash.

 

2 models

  • 6 mm for light duty vehicles
  • 9 mm heavy duty vehicles

 

Designed to prevent flow of gas in one direction.

 

Provides redundant leak protection at the fuelling point.

Prevents station blow-back.

Offers additional protection in a vehicle crash.