Content
Technical characteristics
Type | MCR 02 |
Max working pressure (bar) | 25 |
Max. working temperature (°C) | -15° to +60° |
Max. lost of liquid (cm3) | 2,27 |
Max. coupling force (N) | 133 |
Weight (kg) | 1,535 |
Construction
- Compatible with GPLc fuel
Type | MCR 02 |
Max working pressure (bar) | 25 |
Max. working temperature (°C) | -15° to +60° |
Max. lost of liquid (cm3) | 2,27 |
Max. coupling force (N) | 133 |
Weight (kg) | 1,535 |