Get the Flash Player to see this animation/video.

Robotic tool changer systems MPS 630:
Components & modules

Stäubli has a wide range of coupling modules for various media, such as fluids and electric, that can be positioned around the tool changer specifically to fit each customer’s application and guarantee a high number of mating cycles.

MultiDNet module for signal and power supply

This custom-configurable electrical connector is available in 2 sizes. A quick change concept ensures easy replacement of the mating contacts during servicing.

Fiber optic module for signal transmission

Innovative lens technology with integrated dust protection ensures reliable signal transmission and high data transfer rates.

MGK primary circuit connector for welding currents

The primary circuit connector is available in a large number of designs. A quick-change system allows quick and easy replacement of the mating contacts during servicing.

Ground pin module

The ground pin is available in two cross sections to provide optimum power transfer.

SPM pneumatic and cooling module

Stäubli clean break coupling technology guarantees secure fluid transmission and reliably prevents fluids from escaping during connection and disconnection.

SPC high pressure hydraulic module

This clean break module can be used up to a pressure of 250 bar. A cartridge design allows quick and easy replacement of the coupling components during servicing.

Fastener transfer module

A number of different transmission modules are available for materials such as screws, threaded bolts and rivets.