Light duty robotic tool changers

This series of tool changers is built around a compact, round body with integrated pneumatic ports and central high-strength locking mechanism. A variety of electrical modules are available for use with it. This range provides the flexibility to automatically change end-effectors or other peripheral tooling.

Quick and safe tool changer

MPS 63-125

Quick and safe tool change with automatic connection of fluids, electrical and data systems on industrial robots and handling devices.

 

 

Compact

  • Lightweight
  • Reduced overall size 
  • Interface to ISO norm 

Proximity switches to monitor status

  • Unlocked position
  • Locked position
  • System connected

Moving parts of locking system completely protected

Modular electrical connectors

Fully equipped with option of individual specification.

Simple and efficient parking station

Simple, efficient and safe unlocking system. Other solutions adapted to your specific technical constraints: consult us.

Technical data

MPS 32

MPS 63

MPS 125

Payload (kg)

32

63

125

Max. bending moment (Nm)

75

100

560

Max. torsion moment (Nm)

75

360

1430

More information in the complete catalog

Discover all the advantages and technical features of the MPS range in our catalog.

Click here to download the catalog.

http://www.staubli.com