Heavy payload robotic tool changers

The tool changer series for heavy duty applications is built around a strong locking unit pneumatically or electrically driven. The modularsatellite” construction provides a very flexible setup and can be configured to fit most applications. Each module supplies a variety of connections for pneumatics, cooling fluid, hydraulic high pressure, electrical power or signal, data bus and material supply.

Modular construction

 

With the mounting of the different modules onto the locking unit being standardized, you have up to 25 possible combinations to fit your application.

Safe and robust locking unit

Tool changer Locking unit

The ball locking mechanism ensures a robust and reliable connection of the robot plate with the tool plate in locked position even if pressure is accidentally removed. 

    According to model, the unit is pneumatically or electrically driven.

Cooling module

  • Clean break technology, preventing any spillage onto the working environment
  • Compact design
  • High flow couplings







Electrical signal and control module

  • Data transfer compatible with Profibus, Ethernet, Firewire, Interbus, CANopen, 
  • Fiber optic
  • Standard wiring for simple applications
  • Actor sensor box 
  • Module with up to 92 contacts
  • State-of-the-art contact housing configuration, which offers quick and simple mounting/dismantling of the contacts without uncrimping action on the electrical wire

Electrical power module

  • Multilam™ technology from Multi-Contact
  • High current capacity
  • High resistance to vibration
  • Low self-heating
  • Voltage up to 630 V
  • Up to 200 Amps
  • State-of-the-art contact housing configuration, which offers quick and simple mounting/dismantling of the contacts without uncrimping action on the electrical wire



Hydraulic high pressure module

Hydraulic non spill design module
  • Compact design completely integrated into the module
  • Clean break technology 
    prevents any spillage onto the working environment
  • Up to 320 bar

Docking station

  • Simple system with a solid single hook or complete solution with bracket
  • Interfaced with customer network
  • Protective cover to protect component from dirt

Material supply module

Specific material supply modules are available according to the nature of the operation – welding, clinching, gluing, sealing

Technical data

MPS 360

MPS 630

Payload ( kg)

360

500

Max. bending moment (Nm)

1600

5000

Max. torsion moment (Nm)

1600

5000

http://www.staubli.com