Non-spill CGO oscillation connectors range : compactness and reliability

Dedicated to cooling of electronics and thermoregulation, the CGO connectors range benefits from non-spill flush face technology and guarantees a perfect seal during both use and connection/disconnection phase. Mainly used in rackable systems, CGO connectors are designed to allow “blind” coupling and, thanks to oscillation technology, they can compensate for misalignments up to 0.5 mm.

Applications : cooling of electronics, converters, medical imaging, telecommunications and data centers, radar, broadcasting transmitters and thermoregulation. Recommended for use in tight spaces.

Technical specifications

  • Nominal diameter DN (mm): from 03 to 12
  • Maximum allowable pressure PS (bar)*: 16

Fluids

  • Glycol water
  • Heat transfer oils
  • Esters
  • Cooling water
  • Kerosene
  • PAO

Construction

  • Aluminum alloy with surface treatment
  • Nickel-plated brass (some sizes and styles)

*depending on the model and operating conditions

Online demonstration

Get the Flash Player to see this animation/video.