Non-spill CGD blind mate connectors range :
built-in misalignment compensation

Perfectly adapted to liquid-cooled electronic systems, the non-spill technology of Stäubli CGD connectors guarantees a perfect tightness and ensures safety of installations and operators by its non-drip system. Thanks to displacement technology, CGD connectors used in rackable systems allow a high compensation for misalignment up to 1 mm.

Applications : cooling of electronics, converters, medical imaging, telecommunications and broadcasting, supercomputers, datacenters…

Technical specifications

Nominal diameter DN (mm): from 03 to 12
Maximum allowable pressure PS (bar)*: 16

Fluids

  • Glycol water
  • heat transfer oils
  • esters
  • cooling water
  • kerosene
  • PAO

Construction

  • Aluminum alloy with surface treatment
  • Nickel-plated brass (some sizes and styles)

*depending on the model and operating conditions

Online demonstration

Get the Flash Player to see this animation/video.