Non-spill quick coupling with colored ring SCG

Compact and non-spill, the SCG quick couplings are perfectly adapted to connect cold plates with manifolds in thermal management projects . Colored rings (blue and red) help to easily identify the input and the output circuits in order to insure a reliable, sealed and secured connection between cooling circuits.

Applications : electric cooling, HPC, broadcasting.

Technical specifications

  • Nominal diameter DN (mm): from 03 to 12
  • Maximum allowable pressure PS (bar)*: 16 

Fluids

  • Glycol water
  • heat transfer oils
  • cooling water

Construction

  • Nickel-plated brass

*depending on the model and operating conditions