Quick-release couplings for thermal management
The Stäubli advantage: unfailing tightness and compact design

Absolute tightness is vital in the liquid cooling of electronics. Stäubli's non-spill quick-release couplings are ideally suited for use in thermal management circuits and ensure reliability over long periods of time. Their compact design means that they can be incorporated seamlessly into your installation. With a variety of coupling material options and numerous seal types available, they are compatible with a wide range of coolants and temperatures. Built-in misalignment compensation on several styles makes Stäubli couplings perfect for blind mate rack connections.

SPT – Non-spill

DN (mm): from 05 to 25
Maximum allowable pressure PS (bar)*: 40

SCG - Compact Non-spill

DN (mm): from 03 to 12
Maximum allowable pressure PS (bar)*: 16

SPH/BA/CG – Clean break

DN (mm): from 03 to 16
Maximum allowable pressure PS (bar)*: 80

CGD – Self aligning

DN (mm): from 03 to 12
Maximum allowable pressure PS (bar)*: 16

RME - Double shutoff

DN (mm): from 06 to 25
Maximum allowable pressure PS (bar)*: 16

Rackable connection solutions

CGO – Self aligning

DN (mm) from 03 to 12
Maximum allowable pressure PS (bar)*: 16

Market solutions

RME for railway

DN (mm): from 06 to 25
Maximum allowable pressure PS (bar)*: 16

 

 

SPT for railway

DN  (mm): from 05 to 25
Maximum allowable pressure PS (bar)*: 80

SPT for motorsports - Non spill

DN (mm): from 05 to 12 mm
Maximum allowable pressure PS (bar)*: 40

DMR – Full flow

DN (mm): from 06 to 37
Maximum allowable pressure PS (bar)*: 30

*depending on the model and operating conditions