Quick-release couplings for temperature control
Choose Stäubli’s extensive range of high performance products

Choosing the best temperature control solution for each application is critical, regardless of the coolant fluid used, conditions of use, operating environment and cost and productivity factors. The wide range of Stäubli quick-release couplings, either full flow diameter or non-spill, with sizes ranging from 3 mm to 50 mm, will deliver long-term reliability.

HTI – High temperature

DN (mm): from 09 to 12
Maximum allowable pressure PS (bar)*: 12

RME - Double shutoff

DN (mm): from 06 to 25
Maximum allowable pressure PS (bar)*: 16

RPL - Full flow

DN (mm): from 06 to 12
Maximum allowable pressure PS (bar)*: 10

CBI - Clean-break

DN (mm): from 03 to 25
Maximum allowable pressure PS (bar)*: 50

RMI – Single or double shutoff

DN (mm): from 06 to 37
Maximum allowable pressure PS (bar)*: 16

GPL - Full flow

DN (mm): from 25 to 50
Maximum allowable pressure PS (bar)*: 10

NCI - Distribution manifold

Stäubli offers solutions specifically designed to optimize the safety and efficiency of your applications.

*depending on the model and operating conditions