Hoses for welding lines - Oxyflex, Cetyflex, Propaflex and Jumeflexs

Stäubli provides a full range of flexible hoses for oxy-fuel welding applications. These are in compliance with standard ISO 3821 and meet all safety requirements. With a different color depending on the fuel carried, they also enable the visual identification of the circuits.

Applications: welding and related techniques.

Technical specifications

Hose nominal diameters (mm): from 6 to 10


  • Oxygen, blue
  • Acetylene, red
  • Other fuel gases, orange

Other features

Jumeflex version: oxygen and acetylene hoses are attached for easier handling and better working conditions.