Safety couplings with quick-release function for welding lines.

In compliance with safety standards NF EN 730-1 and ISO 5175 heavy class, Stäubli connections ensure the safety of both the users and the installations during oxy-fuel welding operations. Their technology integrates various safety devices and Stäubli-specific profiles prevent circuits from being swapped. The quick release function means the hoses can be connected and disconnected in just one movement, in perfect safety.

SUPER-PARFLAM safety quick-release sockets for use with bottles or network.

3 integrated safety features:

  • gas non-return valve
  • flame arrestor
  • temperature-sensitive cut-off valve.

 

 

Quick-release sockets and plugs for hoses and extensions

SUPER-PARFLAM safety plugs for use with blow torches

2 integrated safety features:

  • gas non-return valve
  • flame arrestor

Flexible hoses for welding lines

For oxygen, acetylene and other fuel gases circuits.