Receptacles GMV 08

Recaptable GMV 08
ECE R 110 certified

Receptacles built to last for the lifetime of the vehicle. 

  • Designed for light duty vehicles.

Quiet

  • Low vibration level.
  • Reduced chatter during refueling.

Long life expectancy

Due to high quality construction, the materials used and machining accuracy.

Compatible

All Stäubli receptacles can be used with any Stäubli nozzle or with any nozzle complying with NGV 1 requirements.

Optional integrated particle filter

80 microns

More information in the complete catalog

Discover all the advantages, technical features and part numbers of the alternative fuels range in our catalog.

Click here to download the catalog.

http://www.staubli.com