Content
Receptacles GMV 08

- ECE R 110 certified
Receptacle designed to last for the lifetime of the vehicle.
- Light duty vehicle
Quiet
- Low vibration level.
- Reduced chatter during refuelling.
Long life expectancy
Due to its high quality construction, the material used and the machining accuracy.
Compatible
All Stäubli receptacles can be used with any Stäubli nozzle or with any nozzle complying with the NGV 1 requirements.
Optional integrated particle filter
80 microns
More information in the complete catalogue.
Discover all the advantages, technical features and part numbers of the alternative fuels range in our catalogue.