High flow check valve GMV 09

Check valve GMV 09
ECE R 110 certified

Prevents the flow of gas in one direction. 

  • Designed for heavy duty vehicles.

Provides redundant leak protection at the fuelling point

Prevents station blow-back

Offers additional protection in a vehicle crash

More information in the complete catalog

Discover all the advantages, technical features and part numbers of the alternative fuels range in our catalog.

Click here to download the catalog.

http://www.staubli.com