Hydraulic couplings SBA

SBA
  • Connection of hydraulic components on static and dynamic test benches
  • Connection of pumps, cylinders and directional control valves

The anti-pollution generation

A design that eliminates residual dead internal volume: 

  • Prevents a specific volume of oil from being released at every uncoupling operation
  • Prevents the introduction of the same specific volume of air at every coupling operation

Connection under residual pressure

Lowering of the residual pressure by a central relief valve built into the socket valve or the plug valve. Automatic opening of this valve releases the volume of oil necessary for the backward movement of the valve.

Automatic operation

Coupling and uncoupling in one movement, one-handed.

Instant visual circuit identification

Fast circuit identification by colored rings: 

  • Colorless 
  • Blue 
  • Red

Reduced pressure drop

The circuit is specifically designed to allow direct flow of the fluid stream without breaking the stream and without any turbulence. The resulting pressure drops are very small.

More information in the complete catalogue

Discover all the advantages, technical features and part numbers of SBA couplings in our catalog.

Click here to download the catalog.

http://www.staubli.com