Content
Inline safety break away BRW 02
Positioned in the refuelling hose so that the hose will break-away if the car drives away with the nozzle connected.
- Designed for time fill of light duty vehicles.
Automatically disconnects
regardless of wether the system is pressurised or depressurised.
Upon disconnection of the break-away
The flow from the compressor is stopped instantaneously by a check valve; the chek valve on the vehicle closes automatically preventing flow from the tank.
Number of possible reconnections : 100
Re-usable without factory reservicing
by simply pushing together the mainting parts.
More information in the complete catalogue.
Discover all the advantages, technical features and part numbers of the alternative fuels range in our catalogue.