Self service nozzle GMV09

Nozzle GMV 09
NGV 1 - ISO 14469-1 - ISO 14469-3
  • High flow type 1 nozzle for all types of compressed NGVs.
  • Self-serve applications.
  • For fast filling heavy duty vehicles as well as light duty vehicles from one dispenser (bus refueling within 3 minutes*).

Complies with NGV 1 standards

Can be used with any type of vehicle (heavy or compact) equipped with an NGV 1 receptacle.

Stäubli high flow design

Designed to refill high volume tanks (buses, heavy duty trucks).

Integrated 3-way valve with auto vent

Pressure is automatically vented for safe disconnection.

User-friendly operation

  • Light (only 0,640 kg)
  • Low effort operation

Color coded for service pressure

Instant identification :

  • Blue: 200 bar
  • Yellow: 250 bar

Safety

  • Mechanical interlock between the valve opening and the nozzle locking.
  • No misconnection.
  • No possible disconnection if the pressure in the venting is higher than 1 bar.

More information in the complete catalog

Discover all the advantages, technical features and part numbers of the alternative fuels range in our catalog.

Click here to download the catalog.

 

* When using high flow nozzle and Stäubli GMV 09 receptacle. (260 gallons (1000 l) at 3,000 psi (200 bars))

http://www.staubli.com