Content
Nozzle (type 1) with integrated valve.

- NGV 1 - ISO 14469-1 - ISO 14469-3
- High flow type 1 nozzle, for all types of compressed NGV's.
- Self serve applications.
- For fast filling of heavy duty vehicles as well as light duty vehicles from one dispenser (bus refuelling within 3 minutes*).
Complies with NGV 1 standard
Can be use with any type of vehicles (heavy or compact) equipped with a NGV 1 receptacle.
Stäubli new high flow designed
Designed to refill high volume tanks (busses, heavy duty trucks).
Integrated 3-way valve, with auto vent.
Pressure automatically vented for safe disconnection.
User friendly operation
- Light (only 0,640 kg).
- Low effort operation.
Color coded for service pressure
Instant identification :
- blue : 200 bar
- yellow : 250 bar
Safety
- Mechanical interlock between the valve opening and the nozzle locking.
- No misconnection.
- No possible disconnection if the pressure in the venting is higher than 1 bar.
More information in the complete catalogue.
Discover all the advantages, technical features and part numbers of the alternative fuels range in our catalogue.
* When using high flow nozzle and receptacle GMV 09 Stäubli
(260 gallons (1000 l) at 3000 psi (200 bars))