Stäubli

Stäubli

Nozzle CMV 08 - NGV 1 Type 2-3 Nozzles

Nozzle CMV
TÜV certified - ISO 14469
  • Designed for time fill (or fast fill), public or private use.
  • Specially recommended for fleet applications (refuelling of heavy or light duty vehicles).

High flow capability

Automatic

Automatic one-hand operation, push to connect.

Revolutionary locking mechanism using independent fingers

  • No receptacle deformation due to the large surface area of contact between each finger and the receptacle.
  • Locking safety: audible "click" indicates that the nozzle is properly connected allowing safe vehicle refuelling.

Keying system

This prevents a higher pressure nozzle from connecting onto lower pressure receptacle.

Color coded for service pressure

Instant identification :

  • blue : 200 bar
  • yellow : 250 bar

Cycle tested to withstand more than 100 000 connections.

 

 

Can be use with any type of vehicle which has and NGV 1 receptacle.

More information in the complete catalogue.

Discover all the advantages, technical features and part numbers of the alternative fuels range in our catalogue.

Click here to download the catalogue