Safety breakaway LPG

LPG break-away
  • Designed to protect vehicles and feeding installations.

Users safety

    At disconnection, the gas shutoff is instantaneous, both on the refueling station side and on the vehicle side. No gas is vented into the environment.

Safety of distribution

  • Self-alignment when the hose is pulled.
  • Required disconnection force has been calculated to be enough to avoid any inappropriate disconnection and as little as possible to protect the distribution system, the fuel dispenser and the vehicle.

Easy to use

Operation is simple and easily carried out by personnel from the refuelling vehicle station. Reconnection is automatic and easy, even under pressure. Stäubli breakaways disconnect automatically when pulled.

More information in the complete catalog

Discover all the advantages, technical features and part numbers of the LPG breakaway in our catalog.

Click here to download the catalog.

http://www.staubli.com