High-pressure, non-spill SPX quick couplings

SPX
Ø 06 - 08 - 12 - 16 mm
  • High-pressure hydraulic circuits.

Environmentally friendly

With non-spill, flush faces, the SPX quick coupling prevents any air introduction into the circuits and any contamination of the working area.

Automatic and reliable connection

Just push the socket into the plug to connect. A high number of locking balls will ensure a robust lock with large surface contact area.

Dual mounting

Fitted with one plug for the inlet line and one socket for the outlet, this configuration offers a very compact assembly and a foolproof connection.

Connection under residual pressure

Optional feature, which enables the connection of the quick coupling under residual pressure. 

More information in the complete catalog

Discover all the advantages, technical features and part numbers of SPX couplings in our catalog. 

Click here to download the catalog.

http://www.staubli.com