Very high pressure quick-release couplings for remote handling in the nuclear industry THX/TM

With their square bodies and ribbed faces, the THX/TM couplings are perfectly adapted to remote handling and pincer gripping. Their antipollution technology provides non-spill connection and disconnection of circuits. Designed for high pressure hydraulic applications, they guarantee excellent performance up to 700 bar.

Applications: Hydraulic connections in confinement cells, dismantling nuclear installations, tool supplies.

Technical specifications

  • Nominal diameter (mm): 6
  • Max. working pressure (bar)*: up to 700 (10152 psi)

Fluids

  • Oil
  • Water

Construction

  • Main parts in high strength stainless steel

Other features

  • Visual indicator of connected position
  • Possibility of complete solutions with black or red hoses to identify the outgoing and incoming circuits

*depending on the model and operating conditions