Non-spill flat face quick coupling MPX

Designed for quick connection of hydraulic circuits, our high- performance MPX couplings meet the toughest industrial demands. Non-spill design, compliant with ISO 16 028 standards, protects circuit integrity and the environment. Safety features include locking by a simple rotation, with a mechanism that prevents accidental reversal of the locking sleeve.

Applications: Connection of hydraulic circuits on machines, injection presses, core pulling circuits, etc.

Technical specifications

  • Nominal diameter DN (mm): from 06 to 25 
  • Maximum allowable pressure PS (bar)*: 315 

Fluids

Oil

Construction

High tensile steel with anti-corrosion treatment

Other features

  • Excellent resistance to high temperatures
  • Optimum flow

*depending on the model and operating conditions