Compact hydraulic quick couplings for high pressure CBR

This on-board part is exceptionally light and compact, yet reliably resistant to high pressure. A bayonet locking system makes it secure and easy to connect, while a tight dust cap protects the plug when disconnected.

Application: Bleeding of hydraulic and brake lines

Technical specifications

  • Nominal diameter DN (mm): 02
  • Maximum allowable pressure PS (bar)*: 300

Fluids

Hydraulic oils and brake fluids

Construction

  • Titanium
  • 3 types of seals (fluorocarbon, ethylene-propylene or perfluoroelastomer)

Other features

Colored ring (blue or green) for instant circuit identification

*depending on the model and operating conditions