Quick-release couplings CBX

CBX
Ø 03 - 06 - 09 - 12 mm
  • Mineral or synthetic oil
  • Lubricating oil

Non-spill flat-faced design

Spill-free to ensure operator safety

  • No discharge and no work place contamination
  • Protection for tools and production

Flat faces to guarantee the integrity of fluids

  • No pollution enters your circuits

Push, and it’s connected

Automatic locking CBXs give you ever-easier handling. Especially suitable for:

  • Blind connections
  • Repeated connections

Compact design

Especially suitable for difficult access situations.

Excellent mechanical strength

Robust construction, with long-plug guiding in the socket, provides the CBX with great strength to withstand high mechanical stresses (vibrations, oscillations, etc.) in the connected position.

Efficiency

Maximum flow in the smallest size.

More information in the complete catalog

Discover all the advantages, technical features and part numbers of CBX couplings in our catalog.

 

Click here to download the catalog.

http://www.staubli.com