Quick couplings for hydraulics
High resistance to all types of pressure

Stäubli’s hydraulic quick couplings offer a higher level of performance and technology, guaranteeing optimum flow of fluids and flawless environmental and circuit integrity. Our couplings also deliver a high degree of resistance, thanks to smart design as well as robust and reliable materials, seals and locking mechanisms, whether you require a low, medium or high pressure solution.

CBX

CBX - Non-spill

Ø 03 - 06 - 09 - 12 mm
Max. P.: 450 bar

HPX

HPX - Heavy duty non-spill

Ø 08 - 12 - 20 - 25 - 33 mm
Max. P.: 500 bar

SPX

SPX - Non-spill high pressure

Ø 06 - 08 - 12 - 16 mm
Max. P.: 450 bar

SBA

SBA - High resistance

Ø 08 - 12 mm
Max. P.: 450 bar

MPX

MPX - Non-spill medium pressure

Ø 06 - 10 - 12 - 16 - 19 - 25 mm
Max. P.: 315 bar

SPI for railway - Non-spill

Ø 03 - 06 - 09 mm
Max. P.: 160 bar

SPH/BA for motorsports - Clean break

Ø 03 - 05 - 08 - 12 - 16 mm
Max. P.: 350 bar