Advanced filling system SAF

Ideal for refueling during race pit stops and practice rounds.

Clean break, non spill design

Prevents any spillage while connecting and disconnecting.

Safe sequential connection

The safety system prevents any fuel release until the socket is fully connected to the plug. Once the connection is made, the valve opens and allows fuel to flow until the operating levers are released.

Easy to operate

  • Push and keep the two levers down to secure the connection with the plug.
  • The socket is equipped with the “dead man principle" function.

Coaxial design

Only one supply/vent hose. Stäubli's advanced design enables safe and efficient fuel filling during pit stop operations.

Bottle versions

  • Volume: 25 liters
  • Tilted version

More information in the complete catalog

Discover all the advantages, technical features and part numbers of the SAF couplings in our catalog.

Click here to download the catalog