Refueling nozzle for LPG vehicles GPV14

Our lightweight, ergonomic GPV14 LPG nozzle is as easy to use as a standard gasoline nozzle. It is designed for completely safe maneuverability, with no risk of fire due to gas venting, while automatic operation minimizes the risk of mishandling.
GPV14 complies with regulations covering the use of Liquefied Petroleum Gas (LPG); the connecting profile is compliant with standard EN 13760.

Application: Refueling of LPG vehicles

Technical specifications

  • Nominal diameter DN (mm): 14
  • Maximum allowable pressure PS (bar)*: 25

Fluids

Liquid Petroleum Gas (LPG)

Construction

Materials compatible with LPG fuel

*depending on the model and operating conditions

Contact us