Nozzle for hydrogen refueling CHV 08

Light and very simple to use, the CHV 08 nozzle is an economical solution for professionals as well as individuals for hydrogen refueling of all types of vehicles fitted with a SAE J2600 or ISO 17268 receptacle. Due to its design, quality and robustness, the use of CHV 08 nozzles guarantee efficiency and safety of refueling operations.

Applications: high-flow hydrogen refueling electric vehicles fitted with fuel-cells (vehicle fleets, individual vehicles, duty vehicles)

Technical specifications

  • Flow rate: cv = 1.83
  • Maximum working pressure (bar)*: up to 438 (6352 psi)

Fluids

  • Hydrogen

Construction

  • Hydrogen compatible materials
  • Stainless steel body
  • Polyurethane insulated handling zones

Other features

  • Solutions for applications up to 700 bar (10152 psi): contact us.
  • Solutions complete with fitted hoses.

*depending on the model and operating conditions