Content
Clean break advanced filling system CAF
Fuel filling system for cars and motorcycles.
On the vehicle: There is a light, compact plug that fits perfectly into a motorcycle or automotive fuel tank.
On the supply side: There is a connection combining safety and ergonomics. We offer various models, all with CAF 20 performance, to suit your needs, the type of vehicle and the external environment.
Clean break, non spill design
Prevents any spillage while connecting/disconnecting.
Coaxial design
Filling and venting lines can be connected simultaneously.
Easy handling
Compact and lightweight
Refueling side
- Direct connection to the hose
- Refueling with bottle
Vehicle side
- Body mounted plug, for remote tanks: Used with coaxial assembly.
- Body mounted plug with collector for remote tanks: 1 hose for the fuel line and 1 hose for the vent line.
- Body mounted plug for direct tanks: Used without a hose or with a plunger hose.
- Tank mounted plug: Ideal for motorcycles and vertical filling.
More information in the complete catalog
Discover all the advantages, technical features and part numbers of the CAF couplings in our catalog.