Content
Self service nozzle GMV09
- High flow type 1 nozzle for all types of compressed NGVs.
- Self-serve applications.
- For fast filling heavy duty vehicles as well as light duty vehicles from one dispenser (bus refueling within 3 minutes*).
Complies with NGV 1 standards
Can be used with any type of vehicle (heavy or compact) equipped with an NGV 1 receptacle.
Stäubli high flow design
Designed to refill high volume tanks (buses, heavy duty trucks).
Integrated 3-way valve with auto vent
Pressure is automatically vented for safe disconnection.
User-friendly operation
- Light (only 0,640 kg)
- Low effort operation
Color coded for service pressure
Instant identification:
- Blue: 200 bar
- Yellow: 250 bar
Safety
- Mechanical interlock between the valve opening and the nozzle locking.
- No misconnection.
- No possible disconnection if the pressure in the venting is higher than 1 bar.
More information in the complete catalog
Discover all the advantages, technical features and part numbers of the alternative fuels range in our catalog.
* When using high flow nozzle and Stäubli GMV 09 receptacle. (260 gallons (1000 l) at 3,000 psi (200 bars))

