GMV 06 type 1 nozzle for CNG refueling

Ergonomic and easy to use, the GMV 06 refueling nozzles are ideal for self-service filling CNG vehicles with NGV 1, ISO 14469-1 and ISO 14469-3 plug profiles. In compliance with regulatory demands relative to use with natural gas, the Stäubli GMV 06 nozzles guarantee perfect safety for operators and installations.

Applications: Fast natural gas refueling for vehicles at self-service stations.

Technical spécifications

  • Flow rate: cv = 0.81
  • Max. working pressure *: up to 315

Fluids

  • Natural gas

Construction

  • Polycarbonate crankcases and handling areas

Other features

  • 2 lever colors according to model:
    • blue for connection profile P 30 – B 200 - Nominal pressure 200 bar (3000 psi)
    • yellow for connection profile P 36 – B 250 - Nominal pressure 250 bar (3600 psi)
  • Storage holder with nozzle presence sensor

*depending on the model and operating conditions