NGV in-line breakaway safety coupling BRW

Positioned in the refueling hose, our reliable BRW 02 and 08 breakaway couplings ensure that the hose will safely separate and close the circuit if the car drives away with the nozzle still connected. Disconnection is automatic, whether the system is pressurized or not. The breakaway fittings are also reusable, and can safely be reconnected.

Applications: Safety for slow filling of light vehicles or on venting lines (BRW 02); safety for fast filling of light or heavy vehicles (BRW 08).

Technical specifications

  • Nominal diameter DN (mm): from 02 to 08
  • Maximum allowable pressure PS (bar)*: 315 for BRW 08
  • Maximum allowable pressure PS (bar)*: 200 for BRW 02

Fluids

  • Natural gas

Construction

  • Coated aluminum and stainless steel

*depending on the model and operating conditions