NGV refueling nozzle type 2-3 CMV

CMV nozzles offer a simple and economical solution for refueling vehicle fleets. Automatic locking allows very quick connection, while a large contact area prevents damage to filling receptacles. The nozzles are also ergonomic, requiring minimal effort when connecting. CMV nozzles fully comply with regulations pertaining to NGV use, and are compatible with NGV 1, ISO 14469-1, ISO 14469-3 receptacles.

Applications: Fast or slow filling of CNG vehicles

Technical specifications

  • Nominal diameters (mm): 08
  • Max. working pressure (bar)*: up to 315

Fluids

  • Natural gas

Construction

  • Stainless steel and brass

*depending on the model and operating conditions