Fleet nozzles CMV 08

  • Designed for time fill or fast fill, public or private use.
  • Specially recommended for fleet applications (refueling of heavy or light duty vehicles).

High flow capability

Automatic

Automatic one-hand operation, push to connect.

Revolutionary locking mechanism using independent fingers

  • No receptacle deformation due to the large surface area of contact between each finger and the receptacle.
  • Locking safety: Audible "click" indicates that the nozzle is properly connected, allowing safe vehicle refueling.

Keying system

Prevents a higher pressure nozzle from connecting to a lower pressure receptacle.

Color coded for service pressure

Instant identification:

  • Blue: 200 bar
  • Yellow: 250 bar

Cycle tested to withstand more than 100,000 connections

Can be used with any type of vehicle that has an NGV 1 receptacle.

More information in the complete catalog

Discover all the advantages, technical features and part numbers of the alternative fuels range in our catalog.

Click here to download the catalog