Symmetrical quick release couplings VSU

These compact full flow couplings offer an optimum flow rate/pressure drop ratio. Since they consist of two perfectly symmetrical parts, there is no difference between the male/female hoses to be connected; thus they are fitted with identical mating halves. A well designed system of lugs and spherical valves ensures a totally safe exchange during connection and disconnection.

Applications: 

  • Refueling and petroleum industry logistics: equipment of refueling vehicles, motor pump group, distribution systems and collapsible storage tanks, quick connection of fuel supply hoses
  • Cooling: Electronics, motors, water chillers

Technical specifications

  • Nominal diameter DN (mm): from 38 to 50
  • Maximum allowable pressure PS (bar)*: 10

Fluids

Fuels, cooling fluids

Construction

  • Aluminum and stainless steel
  • 2 types of seals available

Other features

  • Integrated hose drain function
  • Optional leak-tight protective cap or simple plastic protective dust cap

*depending on the model and operating conditions

Download VSU documentations

English
French

Online demonstration

Get the Flash Player to see this animation/video.