Quick couplings for remote handling in the nuclear industry RBE TM

The RBE TM coupling was engineered as a solution to provide easy remote control handling. Its design is characterized by a square body, ribbed faces for better pincer gripping, a raised push button, visual marking and long-range guiding. Two configurations are possible - a socket for remote handling and fixed plug or a fixed socket and plug for remote handling. In addition fixed sockets and plugs can be installed either on a sealed bulkhead fitting or weld adapter.

Applications: Connection of circuits in confinement cells and glove boxes in the nuclear industry

Technical specifications

  • Nominal diameter DN (mm): from 3 to 25
  • Maximum allowable pressure PS (bar)*: 400 

Fluids

All fluids

Construction

Mainly stainless steel 316 series.

Other features

  • Three types of shutoff
  • Version with soft spring for reduced connection/disconnection effort
  • Various types of seals

*depending on the model and operating conditions