Content
LAK quick release couplings
- Used in automotive plants as well as general industry paint booths and paint/paint repair areas.
- For water based paint, solvent based paint and adhesive applications.
- Quick release couplings specifically designed for direct connection on electrostatic and non-electrostatic low pressure spray guns.
- Also used on circulating and non-circulating paint systems. Suitable for paint guns with paint pots attached.
Durable sealing system
The large, smooth surface area of the plugs prevents seal damage, even with frequent connection and disconnection.
Lightweight and durable
Ease of connection/disconnection and ease of handling
Push in to connect.
Press the push button to disconnect.
Can be operated with gloves on.
Drip-proof plug
4 x 1.5 mm oval capillary openings at the end of the plug prevent the paint from dripping when disconnected.
No cross-connection
The paint line cannot be cross-connected into a compressed air line or vice versa.
Seals
LAK/IP
Teflon
PVDF (option)
LAK
Teflon
Construction
LAK/IP
Stainless steel
LAK
Aluminum socket body with stainless steel inserts.
Plug has stainless steel hardened and polished surface.
Technical specifications | LAK |
Nominal diameter (mm) | 4 |
Max. working pressure (bar) | 60 |
Shutoff | simple |