Non spill stainless steel coupling MCB

MCB high performance couplings are non spill and feature automatic ball locking. Its compact design allows integration in restricted locations.

Applications: production process, test benches, sampling of chemical fluids...

Fluids

All fluids and gases your applications require.

Technical characteristics

  • Nominal diameters (mm): from 03 to 16
  • Max. working pressure (bar)*: up to 100

Construction

Socket and plug: Stainless steel 316 L.
Seals: 5 different seal types available, including FFKM.

*depending on the model and operating conditions